(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Cylinder for Q Lock

Height Cylinder for Q Lock
  • Volume Discount

Install it between the pitches of the Q-lock element to prevent deflection and chattering of the jig base.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
QL-H0814
QL-H1220
QL-H1222
QL-H1224
QL-H1236
QL-H1630
QL-H1632
QL-H1634
QL-H1652
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Compatible Q Locking Element
1 Piece(s)Available

8 Days or more

φ2414φ9φ158.5QLT19
1 Piece(s)Available

8 Days or more

φ 3620φ13φ2314QLT26
1 Piece(s)Available

8 Days or more

φ 3624φ13φ2314QLT32
1 Piece(s)Available

8 Days or more

φ 3624φ13φ2314QLT40,QL(S・H)M10
1 Piece(s)Available

10 Days or more

φ 3636φ13φ2314QLTS26
1 Piece(s)Available

10 Days or more

φ5625φ18φ2617QL(S・H)M07
1 Piece(s)Available

8 Days or more

φ7532φ18φ2617QL(S・H)M16
1 Piece(s)Available

8 Days or more

φ7534φ18φ2617QLHM25
1 Piece(s)Available

8 Days or more

φ5652φ18φ2617QLTS40

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish
B Tolerance(mm)  -0.009~-0.018

Additional Products in this Category

Tech Support