(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pin A Type (Self Cut Product)

Locating Pin A Type (Self Cut Product)
  • Volume Discount

Machine outer diameters A and B according to the tolerance specified by the user. (Self Cut Product)

Part Number

Configured Part Number is shown.

Part Number
LP201A
LP202A
LP203A
LP204A
LP205A
LP206A
LP207A
LP208A
LP209A
LP210A
LP211A
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
1 Piece(s)Available

11 Days or more

8616
1 Piece(s)Available

11 Days or more

10616
1 Piece(s)Available

11 Days or more

12818
1 Piece(s)Available

11 Days or more

14818
1 Piece(s)Available

11 Days or more

151020
1 Piece(s)Available

11 Days or more

161020
1 Piece(s)Available

11 Days or more

181020
1 Piece(s)Available

11 Days or more

201224
1 Piece(s)Available

11 Days or more

221224
1 Piece(s)Available

11 Days or more

241224
1 Piece(s)Available

11 Days or more

251224

Loading...

  1. 1

Basic Information

Material SK7 Heat Treatment Hardened (HRC45-50) Surface Treatment Black oxide finish
Tolerance of B(mm) +0.3~+0.23 Tolerance of A(mm) +0.3~+0.23

Additional Products in this Category

Tech Support