(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Block (Open Type)【2 Pieces Per Package】

Guide Block (Open Type)
  • Volume Discount

After setting the fixed object in the given position, place the guide block in the T-groove to position.

Part Number

Configured Part Number is shown.

Part Number
LGB1012
LGB1212
LGB1220
LGB1620
LGB1820
LGB2020
LGB2220
LGB2420
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

1012123.620

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

121228.65.520

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

1220145.532

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

1620145.532

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

1820145.532

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

202045.5732

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

222050.5740

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

242055.5740

Loading...

  1. 1

Basic Information

Material S15C Heat Treatment Hardening Surface Treatment Black oxide finish
B Dimension Tolerance h6mm A Size Tolerance h6mm

Additional Products in this Category

Tech Support