(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guide Pin for Q Lock (Part Numbers)

Rough Guide Pin for Q Lock
  • Volume Discount

The jig plate with the Q-lock element attached enables quick and easy replacement. Placed inside the jig to prevent interference with surrounding objects.

Part Number

Configured Part Number is shown.

QL-RGP10M

Part Number
QL-RGP10M
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Material Compatible Q Locking Element
1 Piece(s)Available

9 Days or more

φ309458.518M12282515MC NylonQL(S/H)M10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part QL-RGP10M in the Rough Guide Pin for Q Lock series.

Products like this...

Part Number
QL-RGP03S
QL-RGP07M
QL-RGP07S
QL-RGP10S
QL-RGP16M
QL-RGP16S
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Material Compatible Q Locking Element
1 Piece(s)Available

9 Days or more

φ206643.512M8181510S45CQL(S/H)M03
1 Piece(s)Available

9 Days or more

φ308650.518M12281515MC NylonQL(S/H)M07
1 Piece(s)Available

9 Days or more

φ308650.518M12281515S45CQL(S/H)M07
1 Piece(s)Available

9 Days or more

φ309458.518M12282515S45CQL(S/H)M10
1 Piece(s)Available

9 Days or more

φ351076422M16322515MC NylonQL(S/H)M16
1 Piece(s)Available

9 Days or more

φ351076422M16322515S45CQL(S/H)M16

Additional Products in this Category

Tech Support