(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Rake Angle : Negative
•Preferred Hand : Left
For complete product overview and details on Triangular Chip L Breaker, see the sections below:
Part Number |
---|
H-09T6004-BL |
H-12T6004-BL |
Part Number |
---|
Loading...
Shape | T (Triangle) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel | Rake Angle | Negative | Preferred Hand | Left-hand |
Nose R | 0.2 | t(mm) | 4.76 | R(mm) | 0.2 |
Quantity of units ordered(piece) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy