(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit W514 Round Tip Hole Rough Dressing

Carbide Bit W514 Round Tip Hole Rough Dressing
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Type 11 Similar product
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

Part Number
W514-1-K10
W514-1-M20
W514-1-P20
W514-2-K10
W514-2-M20
W514-2-P20
W514-3-K10
W514-3-M20
W514-3-P20
W514-4-K10
W514-4-M20
W514-4-P20
W514-K10
W514-M20
W514-P20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank E
(mm)
Shank F
(mm)
Shank G
(mm)
Material type
1 Piece(s)Available

10 Days or more

1314513110103105069K10
1 Piece(s)Available

10 Days or more

1314513110103105069M20
1 Piece(s)Available

10 Days or more

1314513110103105069P20
1 Piece(s)Available

10 Days or more

161751621313312.565711K10
1 Piece(s)Available

10 Days or more

161751621313312.565711M20
1 Piece(s)Available

10 Days or more

161751621313312.565711P20
1 Piece(s)Available

10 Days or more

19195193161641575813K10
1 Piece(s)Available

10 Days or more

19195193161641575813M20
1 Piece(s)Available

10 Days or more

19195193161641575813P20
1 Piece(s)Available

10 Days or more

2525525419195181001218K10
1 Piece(s)Available

10 Days or more

2525525419195181001218M20
1 Piece(s)Available

10 Days or more

2525525419195181001218P20
1 Piece(s)Available

10 Days or more

10115100101037.54567K10
1 Piece(s)Available

10 Days or more

10115100101037.54567M20
1 Piece(s)Available

10 Days or more

10115100101037.54567P20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank E
(mm)
Shank F
(mm)
Shank G
(mm)
Material type

Loading...

  1. 1

Basic Information

JIS Standard Type 11 Similar product Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Additional Products in this Category

Tech Support