(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS33 Right Hinge

Carbide Bit JIS33 Right Hinge

Click this image to zoom it.

  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 33 Type Single Cutting Edge Bit (Right)
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

Part Number
33-1-K10
33-1-M20
33-1-P20
33-2-K10
33-2-M20
33-2-P20
33-3-K10
33-3-M20
33-3-P20
33-4-K10
33-4-M20
33-4-P20
33-K10
33-M20
33-P20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
r Material type
1 Piece(s)Available

10 Days or more

13100131139340.5K10
1 Piece(s)Available

10 Days or more

13100131139340.5M20
1 Piece(s)Available

8 Days or more

13100131139340.5P20
1 Piece(s)Available

10 Days or more

161201621611440.5K10
1 Piece(s)Available

8 Days or more

161201621611440.5M20
1 Piece(s)Available

8 Days or more

161201621611440.5P20
1 Piece(s)Available

8 Days or more

191401931913550.5K10
1 Piece(s)Available

8 Days or more

191401931913550.5M20
1 Piece(s)Available

8 Days or more

191401931913550.5P20
1 Piece(s)Available

8 Days or more

221602542215651K10
1 Piece(s)Available

8 Days or more

221602542215651M20
1 Piece(s)Available

8 Days or more

221602542215651P20
1 Piece(s)Available

8 Days or more

1080100106300.3K10
1 Piece(s)Available

8 Days or more

1080100106300.3M20
1 Piece(s)Available

11 Days or more

1080100106300.3P20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
r Material type

Loading...

  1. 1

Basic Information

JIS Standard 33 Type Single Cutting Edge Bit (Right) Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Additional Products in this Category

Tech Support