(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS41 Right Hinge (41-1-K10)

Carbide Bit JIS41 Right Hinge 41-1-K10
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Type 41 twin tool (Right)
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

41-1-K10

Part Number
41-1-K10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type
1 Piece(s)Available

8 Days or more

1310013113930.5K10

Loading...

  1. 1

Basic Information

JIS Standard Type 41 twin tool (Right) Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Please check the type/dimensions/specifications of the part 41-1-K10 in the Carbide Bit JIS41 Right Hinge series.

Products like this...

Part Number
41-1-P20
41-2-K10
41-2-M20
41-2-P20
41-3-K10
41-3-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type
1 Piece(s)Available

8 Days or more

1310013113930.5P20
1 Piece(s)Available

8 Days or more

16120162161140.5K10
1 Piece(s)Available

8 Days or more

16120162161140.5M20
1 Piece(s)Available

10 Days or more

16120162161140.5P20
1 Piece(s)Available

8 Days or more

19140193191350.5K10
1 Piece(s)Available

8 Days or more

19140193191350.5M20

Additional Products in this Category

Tech Support