(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS39 Right Hinge

Carbide Bit JIS39 Right Hinge
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 39 Type Round Tip Corner Bit (Right)
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

Part Number
39-1-K10
39-1-M20
39-1-P20
39-2-K10
39-2-M20
39-2-P20
39-3-K10
39-3-P20
39-4-K10
39-4-M20
39-4-P20
39-K10
39-M20
39-P20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type
1 Piece(s)Available

8 Days or more

13100131131332K10
1 Piece(s)Available

8 Days or more

13100131131332M20
1 Piece(s)Available

8 Days or more

13100131131332P20
1 Piece(s)Available

8 Days or more

16120162161643K10
1 Piece(s)Available

8 Days or more

16120162161643M20
1 Piece(s)Available

8 Days or more

16120162161643P20
1 Piece(s)Available

9 Days or more

19140193191954K10
1 Piece(s)Available

8 Days or more

19140193191954P20
1 Piece(s)Available

8 Days or more

25160254222264K10
1 Piece(s)Available

8 Days or more

25160254222264M20
1 Piece(s)Available

8 Days or more

25160254222264P20
1 Piece(s)Available

8 Days or more

1080100101032K10
1 Piece(s)Available

8 Days or more

1080100101032M20
1 Piece(s)Available

8 Days or more

1080100101032P20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type

Loading...

  1. 1

Basic Information

JIS Standard 39 Type Round Tip Corner Bit (Right) Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Additional Products in this Category

Tech Support