(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS34 Left Hinge (34-M20)

Carbide Bit JIS34 Left Hinge 34-M20
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 34 Type Single Cutting Edge Bit (Left)
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

34-M20

Part Number
34-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
r Material type
1 Piece(s)Available

8 Days or more

1080100106300.3M20

Loading...

  1. 1

Basic Information

JIS Standard 34 Type Single Cutting Edge Bit (Left) Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Please check the type/dimensions/specifications of the part 34-M20 in the Carbide Bit JIS34 Left Hinge series.

Products like this...

Part Number
34-1-M20
34-1-P20
34-2-K10
34-2-M20
34-2-P20
34-P20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
r Material type
1 Piece(s)Available

8 Days or more

13100131139340.5M20
1 Piece(s)Available

8 Days or more

13100131139340.5P20
1 Piece(s)Available

8 Days or more

161201621611440.5K10
1 Piece(s)Available

8 Days or more

161201621611440.5M20
1 Piece(s)Available

8 Days or more

161201621611440.5P20
1 Piece(s)Available

8 Days or more

1080100106300.3P20

Additional Products in this Category

Tech Support