(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS32 Left Hinge

Carbide Bit JIS32 Left Hinge
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 32 Type Asymmetric Cutting Edge Bit (Left)
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

Part Number
32-1-K10
32-1-M20
32-1-P20
32-2-K10
32-2-M20
32-2-P20
32-3-K10
32-3-M20
32-3-P20
32-4-K10
32-4-M20
32-4-P20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type
1 Piece(s)Available

8 Days or more

1310013113930.5K10
1 Piece(s)Available

8 Days or more

1310013113930.5M20
1 Piece(s)Available

8 Days or more

1310013113930.5P20
1 Piece(s)Available

8 Days or more

16120162161140.5K10
1 Piece(s)Available

8 Days or more

16120162161140.5M20
1 Piece(s)Available

8 Days or more

16120162161140.5P20
1 Piece(s)Available

8 Days or more

19140193191350.5K10
1 Piece(s)Available

8 Days or more

19140193191350.5M20
1 Piece(s)Available

8 Days or more

19140193191350.5P20
1 Piece(s)Available

8 Days or more

25160254221561K10
1 Piece(s)Available

8 Days or more

25160254221561M20
1 Piece(s)Available

8 Days or more

25160254221561P20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type

Loading...

  1. 1

Basic Information

JIS Standard 32 Type Asymmetric Cutting Edge Bit (Left) Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Additional Products in this Category

Tech Support