(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS40 Left Hinge

Carbide Bit JIS40 Left Hinge
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Type 40 Round tip tool (Left)
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

Part Number
40-1-K10
40-1-M20
40-1-P20
40-2-K10
40-2-M20
40-2-P20
40-3-K10
40-3-M20
40-3-P20
40-4-K10
40-4-M20
40-4-P20
40-K10
40-M20
40-P20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type
1 Piece(s)Available

8 Days or more

13100131131332K10
1 Piece(s)Available

8 Days or more

13100131131332M20
1 Piece(s)Available

8 Days or more

13100131131332P20
1 Piece(s)Available

8 Days or more

16120162161643K10
1 Piece(s)Available

8 Days or more

16120162161643M20
1 Piece(s)Available

8 Days or more

16120162161643P20
1 Piece(s)Available

8 Days or more

19140193191954K10
1 Piece(s)Available

8 Days or more

19140193191954M20
1 Piece(s)Available

8 Days or more

19140193191954P20
1 Piece(s)Available

8 Days or more

25160254222264K10
1 Piece(s)Available

11 Days or more

25160254222264M20
1 Piece(s)Available

8 Days or more

25160254222264P20
1 Piece(s)Available

8 Days or more

1080100101032K10
1 Piece(s)Available

8 Days or more

1080100101032M20
1 Piece(s)Available

8 Days or more

1080100101032P20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type

Loading...

  1. 1

Basic Information

JIS Standard Type 40 Round tip tool (Left) Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Additional Products in this Category

Tech Support