(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS38 Left Hinge

Carbide Bit JIS38 Left Hinge
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 38 Type Corner Bit (Left)
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

Part Number
38-1-K10
38-1-M20
38-1-P20
38-2-K10
38-2-M20
38-2-P20
38-3-K10
38-3-M20
38-3-P20
38-4-K10
38-4-M20
38-4-P20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part C
(mm)
r Material type
1 Piece(s)Available

8 Days or more

131001311230.5K10
1 Piece(s)Available

8 Days or more

131001311230.5M20
1 Piece(s)Available

8 Days or more

131001311230.5P20
1 Piece(s)Available

8 Days or more

161201621540.5K10
1 Piece(s)Available

8 Days or more

161201621540.5M20
1 Piece(s)Available

8 Days or more

161201621540.5P20
1 Piece(s)Available

8 Days or more

191401931850.5K10
1 Piece(s)Available

8 Days or more

191401931850.5M20
1 Piece(s)Available

8 Days or more

191401931850.5P20
1 Piece(s)Available

8 Days or more

251602542461K10
1 Piece(s)Available

8 Days or more

251602542461M20
1 Piece(s)Available

8 Days or more

251602542461P20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part C
(mm)
r Material type

Loading...

  1. 1

Basic Information

JIS Standard 38 Type Corner Bit (Left) Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Additional Products in this Category

Tech Support