(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Bit (Millimeter)

Square Bit (Millimeter)
  • Volume Discount

•Product ​​Type: Complete Tool Bit
•JIS Specification: Square bit (millimeter)
•Material: High-speed steel

Part Number

Configured Part Number is shown.

Part Number
M5-50
M5-63
M5-80
M5-100
M5-160
M6-100
M6-125
M6-160
M6-200
M8-63
M8-80
M8-100
M8-160
M8-200
M10-80
M10-100
M10-160
M10-200
M12-100
M12-125
M12-160
M12-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Shipment Unit
(Book)
1 Piece(s)Available

8 Days or more

550551
1 Piece(s)Available

8 Days or more

5635510
1 Piece(s)Available

8 Days or more

5805510
1 Piece(s)Available

8 Days or more

51005510
1 Piece(s)Available

8 Days or more

51605510
1 Piece(s)Available

10 Days or more

6100661
1 Piece(s)Available

8 Days or more

61256610
1 Piece(s)Available

8 Days or more

61606610
1 Piece(s)Available

8 Days or more

62006610
1 Piece(s)Available

10 Days or more

863881
5 Piece(s)Available

8 Days or more

880881
1 Piece(s)Available

10 Days or more

8100881
1 Piece(s)Available

8 Days or more

81608810
1 Piece(s)Available

8 Days or more

82008810
1 Piece(s)Available

12 Days or more

108010101
1 Piece(s)Available

8 Days or more

1010010101
1 Piece(s)Available

8 Days or more

10160101010
1 Piece(s)Available

8 Days or more

10200101010
5 Piece(s)Available

9 Days or more

1210012121
5 Piece(s)Available

8 Days or more

1212512121
1 Piece(s)Available

8 Days or more

1216012125
1 Piece(s)Available

12 Days or more

1220012125
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Shipment Unit
(Book)

Loading...

  1. 1

Basic Information

JIS Standard Square bit (millimeter) Product Type Finished Cutting Bit Material High-speed steel

Additional Products in this Category

Tech Support