(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sticking Tool S Series

Sticking Tool S Series

Move the mouse over the image to zoom

  • Volume Discount

•Product ​​Type: Trapezoidal Parting Tool
•JIS Specification: Sticking Tool
•Material: High-speed steel
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

Part Number
S-1
S-2
S-2S
S-3
S-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number
1 Piece(s)Available

8 Days or more

3.29012.71-13
1 Piece(s)Available

12 Days or more

3.211515.92-16
1 Piece(s)Available

10 Days or more

411515.92S
1 Piece(s)Available

8 Days or more

4.8140193-19
1 Piece(s)Available

12 Days or more

6.416525.44
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number

Loading...

  1. 1

Basic Information

JIS Standard Sticking Tool Product Type Sticking Tool Material High-speed steel
Shipment Unit(Book) 1

Additional Products in this Category

Tech Support