(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS31 Model S510 Model Parting

HSS Bit JIS31 Model S510 Model Parting
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: 31 Type Projecting Bit
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB31-1
TTB31-3
TTB31-4
TTB31-5
TTB31-9
TTB31-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Shank G
(mm)
Shipment Unit
(Book)
1 Piece(s)Available

8 Days or more

13115131-134164.52291
1 Piece(s)Available

8 Days or more

19165193-1962475401
10 Piece(s)Available

10 Days or more

19180254-19X25629754010
10 Piece(s)Available

10 Days or more

22180225-22729764710
5 Piece(s)Available

10 Days or more

32250329-32938108775
5 Piece(s)Available

10 Days or more

383003811-381145118805
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Shank G
(mm)
Shipment Unit
(Book)

Loading...

  1. 1

Basic Information

JIS Standard 31 Type Projecting Bit Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support