(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
Part Number
Configured Part Number is shown.
TTB10-1
JIS Standard | Shape 10 point nose straight tool | Product Type | Cutting Bit with High-Speed Blade |
---|---|---|---|
Shank width(mm) | 13 | Material | High-speed steel |
Shank Total Length(mm) | 115 | Shank height(mm) | 13 |
Nominal Number | 1-13 | Tip Part A(mm) | 13 |
Tip Part B(mm) | 16 | Tip Part C(mm) | 4.5 |
Shank F(mm) | 0 | Paint | Gold |
Show More | |||
Shipment Unit(Book) | 1 | - | - |
Show Less |
JIS Standard | Shape 10 point nose straight tool | Product Type | Cutting Bit with High-Speed Blade | Shank width(mm) | 13 |
---|---|---|---|---|---|
Material | High-speed steel | Shank Total Length(mm) | 115 | Shank height(mm) | 13 |
Nominal Number | 1-13 | Tip Part A(mm) | 13 | Tip Part B(mm) | 16 |
Tip Part C(mm) | 4.5 | Shank F(mm) | 0 | Paint | Gold |
Shipment Unit(Book) | 1 |
Please check the type/dimensions/specifications of the part TTB10-1 in the HSS Bit JIS10 Model S501 Model Straight Blade series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy