(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS42 Model S515 Model Hole Finish

HSS Bit JIS42 Model S515 Model Hole Finish
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: Type 42 hole finish tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB42
TTB42-1
TTB42-2
TTB42-3
TTB42-5
TTB42-7
TTB42-9
TTB42-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank F
(mm)
Shank G
(mm)
Shipment Unit
(Book)
1 Piece(s)Available

11 Days or more

10120100-106133.562451
1 Piece(s)Available

8 Days or more

13150131-13916583501
1 Piece(s)Available

8 Days or more

16180162-1611205.594651
1 Piece(s)Available

8 Days or more

19200193-1913247116751
1 Piece(s)Available

10 Days or more

22230225-22152971281001
1 Piece(s)Available

8 Days or more

25260257-25183281481001
5 Piece(s)Available

10 Days or more

32320329-322438101591305
5 Piece(s)Available

10 Days or more

---11-38------5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank F
(mm)
Shank G
(mm)
Shipment Unit
(Book)

Loading...

  1. 1

Basic Information

JIS Standard Type 42 hole finish tool Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support