(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS14L Model S508 Model Left Rough Blade

HSS Bit JIS14L Model S508 Model Left Rough Blade
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: 14L Type Left Rough Blade Bit
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB14L
TTB14L-1
TTB14L-2
TTB14L-3
TTB14L-4
TTB14L-5
TTB14L-7
TTB14L-9
TTB14L-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Shipment Unit
(Book)
10 Piece(s)Available

10 Days or more

10100100-107134010
10 Piece(s)Available

10 Days or more

13115131-137164.5010
1 Piece(s)Available

8 Days or more

16140162-168205.501
1 Piece(s)Available

8 Days or more

19165193-1910247010
10 Piece(s)Available

10 Days or more

19180254-19X2510297010
10 Piece(s)Available

10 Days or more

22180225-2211297010
10 Piece(s)Available

10 Days or more

25200257-2512.5328010
5 Piece(s)Available

10 Days or more

32250329-3217381035
5 Piece(s)Available

10 Days or more

383003811-3822451145
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Shipment Unit
(Book)

Loading...

  1. 1

Basic Information

JIS Standard 14L Type Left Rough Blade Bit Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support