(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS32 Model S513 Model Spring-Necked Cutting

HSS Bit JIS32 Model S513 Model Spring-Necked Cutting
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: 32 Type Hale Projecting Bit
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB32
TTB32-1
TTB32-2
TTB32-3
TTB32-4
TTB32-5
TTB32-7
TTB32-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
Shank F
(mm)
Shank G
(mm)
Shank I
(mm)
Shank K
(mm)
Shipment Unit
(Book)
1 Piece(s)Available

10 Days or more

10100100-1031641036171
1 Piece(s)Available

8 Days or more

13115131-134164.51347191
1 Piece(s)Available

8 Days or more

16140162-165205.51658.51.5111
1 Piece(s)Available

8 Days or more

19165193-196247196101.5131
10 Piece(s)Available

10 Days or more

19180254-19X2562972571131310
1 Piece(s)Available

10 Days or more

22180225-227297228113151
1 Piece(s)Available

8 Days or more

25200257-258328259133171
5 Piece(s)Available

10 Days or more

32250329-32938103210203215
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
Shank F
(mm)
Shank G
(mm)
Shank I
(mm)
Shank K
(mm)
Shipment Unit
(Book)

Loading...

  1. 1

Basic Information

JIS Standard 32 Type Hale Projecting Bit Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support