(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS22 Model S511 Model Spring-Necked Finish

HSS Bit JIS22 Model S511 Model Spring-Necked Finish
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: 22 Type Hale Finishing Tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB22
TTB22-1
TTB22-2
TTB22-3
TTB22-4
TTB22-5
TTB22-7
TTB22-9
TTB22-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
Shank F
(mm)
Shank G
(mm)
Shank I
(mm)
Shipment Unit
(Book)
1 Piece(s)Available

8 Days or more

10100100-101174833–511
1 Piece(s)Available

8 Days or more

13115131-1315124.51145–71.51
1 Piece(s)Available

8 Days or more

16140162-16201651456–821
1 Piece(s)Available

8 Days or more

19165193-19231971767–921
10 Piece(s)Available

10 Days or more

19180254-19X25231972077–9210
1 Piece(s)Available

10 Days or more

22180225-22282072088–1031
1 Piece(s)Available

8 Days or more

25200257-25302282299~1141
1 Piece(s)Available

10 Days or more

32250329-3236281027101141
5 Piece(s)Available

10 Days or more

383003811-3843341130121245
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
Shank F
(mm)
Shank G
(mm)
Shank I
(mm)
Shipment Unit
(Book)

Loading...

  1. 1

Basic Information

JIS Standard 22 Type Hale Finishing Tool Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support