(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS53 Model S512 Model Spring-Necked Threading

HSS Bit JIS53 Model S512 Model Spring-Necked Threading
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: Type 53 Hale threading tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB53
TTB53-1
TTB53-2
TTB53-3
TTB53-4
TTB53-5
TTB53-7
TTB53-9
TTB53-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
Shank F
(mm)
Shank G
(mm)
Shank I
(mm)
Shank K
(mm)
Shipment Unit
(Book)
10 Piece(s)Available

10 Days or more

10100100-10513410361710
1 Piece(s)Available

8 Days or more

13115131-136164.51347191
1 Piece(s)Available

8 Days or more

16140162-167205.51658.51.5111
1 Piece(s)Available

8 Days or more

19165193-199247196101.5131
10 Piece(s)Available

10 Days or more

19180254-19X2592972271131310
1 Piece(s)Available

10 Days or more

22180225-2211297228113151
1 Piece(s)Available

8 Days or more

25200257-2513328259133171
5 Piece(s)Available

10 Days or more

32250329-321638103210203215
5 Piece(s)Available

10 Days or more

383003811-381845113812214235

Loading...

  1. 1

Basic Information

JIS Standard Type 53 Hale threading tool Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support