(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX435 MUGEN-COATING 4-Flute LEAD 35 End Mill

MX435 MUGEN-COATING 4-Flute LEAD 35 End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MX435-1
MX435-1.5
MX435-2
MX435-2.5
MX435-3
MX435-3.5
MX435-4
MX435-4.5
MX435-5
MX435-5.5
MX435-6
MX435-8
MX435-10
MX435-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

1344512゜08-00085-001000~-0.01
1 Piece(s)Available

8 Days or more

1.54.544512゜08-00085-001500~-0.01
1 Piece(s)Available

8 Days or more

2644512゜08-00085-002000~-0.01
1 Piece(s)Available

8 Days or more

2.57.544512゜08-00085-002500~-0.01
1 Piece(s)Available

8 Days or more

3964512゜08-00085-003000~-0.01
1 Piece(s)Available

8 Days or more

3.510.564512゜08-00085-003500~-0.015
1 Piece(s)Available

8 Days or more

41265012゜08-00085-004000~-0.015
1 Piece(s)Available

8 Days or more

4.513.565012゜08-00085-004500~-0.015
1 Piece(s)Available

8 Days or more

51565512゜08-00085-005000~-0.015
1 Piece(s)Available

8 Days or more

5.516.566012゜08-00085-005500~-0.015
1 Piece(s)Available

8 Days or more

618660-08-00085-00600-0.01~-0.025
1 Piece(s)Available

8 Days or more

824865-08-00085-00800-0.01~-0.03
1 Piece(s)Available

8 Days or more

10301075-08-00085-01000-0.01~-0.03
1 Piece(s)Available

8 Days or more

12361280-08-00085-01200-0.01~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support