(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSX440 MUGEN-COATING POWER End Mill

MSX440 MUGEN-COATING POWER End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Ultra-Small R
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSX440-3
MSX440-4
MSX440-5
MSX440-6
MSX440-7
MSX440-8
MSX440-9
MSX440-10
MSX440-11
MSX440-12
MSX440-13
MSX440-14
MSX440-16
MSX440-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(R) Corner Radius
(mm)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

386550.208-00144-003000~-0.03
1 Piece(s)Available

8 Days or more

4116550.208-00144-004000~-0.03
1 Piece(s)Available

8 Days or more

5136550.208-00144-005000~-0.03
1 Piece(s)Available

8 Days or more

6136550.308-00144-006000~-0.03
1 Piece(s)Available

8 Days or more

7198600.308-00144-007000~-0.04
1 Piece(s)Available

8 Days or more

8198600.308-00144-008000~-0.04
1 Piece(s)Available

8 Days or more

92210700.308-00144-009000~-0.04
1 Piece(s)Available

8 Days or more

102210700.308-00144-010000~-0.04
1 Piece(s)Available

8 Days or more

112612800.308-00144-011000~-0.05
1 Piece(s)Available

8 Days or more

122612800.308-00144-012000~-0.05
1 Piece(s)Available

8 Days or more

132616900.708-00144-013000~-0.05
1 Piece(s)Available

8 Days or more

142616900.708-00144-014000~-0.05
1 Piece(s)Available

8 Days or more

16321690108-00144-016000~-0.05
1 Piece(s)Available

8 Days or more

183220105108-00144-018000~-0.05

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Titanium Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Micro R
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support