(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSRS230 MUGEN-COATING 2-Flute Radius End Mill

MSRS230 MUGEN-COATING 2-Flute Radius End Mill
  • Volume Discount

•Model: Regular Type
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 9°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSRS230-1-R0.1
MSRS230-1-R0.2
MSRS230-1-R0.3
MSRS230-1.5-R0.1
MSRS230-1.5-R0.2
MSRS230-1.5-R0.3
MSRS230-1.5-R0.5
MSRS230-2-R0.1
MSRS230-2-R0.2
MSRS230-2-R0.3
MSRS230-2-R0.5
MSRS230-2.5-R0.1
MSRS230-2.5-R0.2
MSRS230-2.5-R0.3
MSRS230-2.5-R0.5
MSRS230-3-R0.1
MSRS230-3-R0.2
MSRS230-3-R0.3
MSRS230-3-R0.5
MSRS230-3-R1
MSRS230-4-R0.1
MSRS230-4-R0.2
MSRS230-4-R0.3
MSRS230-4-R0.5
MSRS230-4-R1
MSRS230-5-R0.1
MSRS230-5-R0.2
MSRS230-5-R0.3
MSRS230-5-R0.5
MSRS230-5-R1
MSRS230-5-R1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

10.126040.005~-0.00508-00700-01001
1 Piece(s)Available

8 Days or more

10.226040.005~-0.00508-00700-01002
1 Piece(s)Available

8 Days or more

10.326040.005~-0.00508-00700-01003
1 Piece(s)Available

8 Days or more

1.50.136040.005~-0.00508-00700-01501
1 Piece(s)Available

8 Days or more

1.50.236040.005~-0.00508-00700-01502
1 Piece(s)Available

8 Days or more

1.50.336040.005~-0.00508-00700-01503
1 Piece(s)Available

8 Days or more

1.50.536040.005~-0.00508-00700-01505
1 Piece(s)Available

8 Days or more

20.146040.005~-0.00508-00700-02001
1 Piece(s)Available

8 Days or more

20.246040.005~-0.00508-00700-02002
1 Piece(s)Available

8 Days or more

20.346040.005~-0.00508-00700-02003
1 Piece(s)Available

8 Days or more

20.546040.005~-0.00508-00700-02005
1 Piece(s)Available

8 Days or more

2.50.156040.005~-0.00508-00700-02501
1 Piece(s)Available

8 Days or more

2.50.256040.005~-0.00508-00700-02502
1 Piece(s)Available

8 Days or more

2.50.356040.005~-0.00508-00700-02503
1 Piece(s)Available

8 Days or more

2.50.556040.005~-0.00508-00700-02505
1 Piece(s)Available

8 Days or more

30.166060.01~-0.0108-00700-03001
1 Piece(s)Available

8 Days or more

30.266060.01~-0.0108-00700-03002
1 Piece(s)Available

8 Days or more

30.366060.01~-0.0108-00700-03003
1 Piece(s)Available

8 Days or more

30.566060.01~-0.0108-00700-03005
1 Piece(s)Available

8 Days or more

3166060.01~-0.0108-00700-03010
1 Piece(s)Available

8 Days or more

40.186560.01~-0.0108-00700-04001
1 Piece(s)Available

8 Days or more

40.286560.01~-0.0108-00700-04002
1 Piece(s)Available

8 Days or more

40.386560.01~-0.0108-00700-04003
1 Piece(s)Available

8 Days or more

40.586560.01~-0.0108-00700-04005
1 Piece(s)Available

8 Days or more

4186560.01~-0.0108-00700-04010
1 Piece(s)Available

8 Days or more

50.1107060.01~-0.0108-00700-05001
1 Piece(s)Available

8 Days or more

50.2107060.01~-0.0108-00700-05002
1 Piece(s)Available

8 Days or more

50.3107060.01~-0.0108-00700-05003
1 Piece(s)Available

8 Days or more

50.5107060.01~-0.0108-00700-05005
1 Piece(s)Available

8 Days or more

51107060.01~-0.0108-00700-05010
1 Piece(s)Available

8 Days or more

51.5107060.01~-0.0108-00700-05015

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)
(γ) Neck Angle(°)

Additional Products in this Category

Tech Support