(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4
Part Number
Configured Part Number is shown.
MSEM430-1
Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | TiAlN | Processing Applications | Plane / Side / Groove / Inclined Cuts | Flute Shape | With Lead |
Helix Angle (θ) | Standard torsion (30-40°) | Blade diameter tolerance(mm) | 0~-0.02 |
Please check the type/dimensions/specifications of the part MSEM430-1 in the MSEM430 MUGEN-COATING 4-Flute Medium End Mill series.
Part Number |
---|
MSEM430-1.5 |
MSEM430-10 |
MSEM430-12 |
MSEM430-2 |
MSEM430-20 |
MSEM430-4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy