(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

NSMB100 Carbide Ball End Mill Micro Ball for Ultra-Fine Machining

NSMB100 Carbide Ball End Mill Micro Ball for Ultra-Fine Machining
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 1
•Coating: Non-Coated
•R Precision (µm): 0.002~-0.002
•Overall Length (L) (mm): 45

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSMB100-R0.005
NSMB100-R0.01
NSMB100-R0.02
NSMB100-R0.03
NSMB100-R0.04
NSMB100-R0.05
NSMB100-R0.015
NSMB100-R0.025
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.0050.0101-00003-000050.01
1 Piece(s)Available

8 Days or more

0.010.0201-00003-000100.02
1 Piece(s)Available

8 Days or more

0.020.0401-00003-000200.04
1 Piece(s)Available

8 Days or more

0.030.0601-00003-000300.06
1 Piece(s)Available

8 Days or more

0.040.0801-00003-000400.08
1 Piece(s)Available

8 Days or more

0.050.101-00003-000500.1
1 Piece(s)Available

8 Days or more

0.0150.0301-00003-000150.03
1 Piece(s)Available

8 Days or more

0.0250.0501-00003-000250.05

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 1
Coating Non-Coated Overall Length (L)(mm) 45 Link Diameter (d)(mm) 4
R Precision(µm) 0.002~-0.002 Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion NA
(γ) Neck Angle(°) 15

Additional Products in this Category

Tech Support