(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Precision Drill Bit, TiAlN Coated, MSDH (Part Numbers)

Carbide Solid Drill Bits - End Mill Shank, Precision Drill Bit, TiAlN Coated, MSDH
  • Volume Discount

•Tool Material Type: Carbide
•Overall Length (L) (mm): 45
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: TiAlN

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSDH-0.1
MSDH-0.2
MSDH-0.3
MSDH-0.4
MSDH-0.5
MSDH-0.6
MSDH-0.7
MSDH-0.8
MSDH-0.9
MSDH-0.15
MSDH-0.25
MSDH-0.35
MSDH-0.45
MSDH-0.55
MSDH-0.65
MSDH-0.75
MSDH-0.85
MSDH-0.95
MSDH-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Manufacturer Code (l1) Effective Length 1
(mm)
(d2) Neck Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.10.204-00050-0100010.085
1 Piece(s)Available

8 Days or more

0.20.404-00050-0200020.18
1 Piece(s)Available

8 Days or more

0.30.604-00050-0300030.28
1 Piece(s)Available

8 Days or more

0.40.804-00050-0400040.37
1 Piece(s)Available

8 Days or more

0.5104-00050-0500050.46
1 Piece(s)Available

8 Days or more

0.61.204-00050-0600060.56
1 Piece(s)Available

8 Days or more

0.71.404-00050-0700070.66
1 Piece(s)Available

12 Days or more

0.81.604-00050-0800080.76
1 Piece(s)Available

8 Days or more

0.91.804-00050-0900090.86
1 Piece(s)Available

8 Days or more

0.150.304-00050-015001.50.13
1 Piece(s)Available

8 Days or more

0.250.504-00050-025002.50.23
1 Piece(s)Available

8 Days or more

0.350.704-00050-035003.50.32
1 Piece(s)Available

8 Days or more

0.450.904-00050-045004.50.41
1 Piece(s)Available

8 Days or more

0.551.104-00050-055005.50.51
1 Piece(s)Available

8 Days or more

0.651.304-00050-065006.50.61
1 Piece(s)Available

8 Days or more

0.751.504-00050-075007.50.71
1 Piece(s)Available

8 Days or more

0.851.704-00050-085008.50.81
1 Piece(s)Available

8 Days or more

0.951.904-00050-095009.50.9
1 Piece(s)Available

8 Days or more

1204-00050-10000100.95

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Overall Length (L)(mm) 45
Link Model End Mill Shank Coating Presence Available Coating Type TiAlN
Oil-Hole Presence NA Number of flutes 2 Tip angle(°) 150
Thinning NA (γ) Neck Angle(°) 15° (d) Shank Diameter(mm) 4

Additional Products in this Category

Tech Support