(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSBH230 2-Flute Ball-End Mill for High-Hardness

MSBH230 2-Flute Ball-End Mill for High-Hardness
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•With/Without Torsion: Available
•(γ) Neck Angle (°): 12

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSBH230-R0.05-4
MSBH230-R0.075-4
MSBH230-R0.1-4
MSBH230-R0.2-4
MSBH230-R0.3-4
MSBH230-R0.4-4
MSBH230-R0.5-4
MSBH230-R0.15-4
MSBH230-R0.25-4
MSBH230-R0.75-4
MSBH230-R1-4
MSBH230-R1.5-6
MSBH230-R1.25-6
MSBH230-R2-4
MSBH230-R2-6
MSBH230-R2.5-6
MSBH230-R3-6
MSBH230-R4-8
MSBH230-R5-10
MSBH230-R6-12
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.050.15040.005~-0.00508-00507-000050.112
1 Piece(s)Available

8 Days or more

0.0750.155040.005~-0.00508-00507-000070.1512
1 Piece(s)Available

8 Days or more

0.10.25040.005~-0.00508-00507-000100.212
1 Piece(s)Available

8 Days or more

0.20.65040.005~-0.00508-00507-000200.412
1 Piece(s)Available

12 Days or more

0.30.95040.005~-0.00508-00507-000300.612
1 Piece(s)Available

8 Days or more

0.41.25040.005~-0.00508-00507-000400.812
1 Piece(s)Available

12 Days or more

0.51.55040.005~-0.00508-00507-00050112
1 Piece(s)Available

8 Days or more

0.150.35040.005~-0.00508-00507-000150.312
1 Piece(s)Available

8 Days or more

0.250.85040.005~-0.00508-00507-000250.512
1 Piece(s)Available

8 Days or more

0.752.35040.005~-0.00508-00507-000751.512
1 Piece(s)Available

8 Days or more

136040.005~-0.00508-00507-00100212
1 Piece(s)Available

8 Days or more

1.556060.005~-0.00508-00507-00150312
1 Piece(s)Available

8 Days or more

1.253.86060.005~-0.00508-00507-001252.512
1 Piece(s)Available

8 Days or more

267040.005~-0.00508-00507-002014-
1 Piece(s)Available

8 Days or more

267060.005~-0.00508-00507-00200412
1 Piece(s)Available

8 Days or more

2.587060.005~-0.00508-00507-00250512
1 Piece(s)Available

8 Days or more

3108060.005~-0.00508-00507-003006-
1 Piece(s)Available

8 Days or more

4129080.01~-0.0108-00507-004008-
1 Piece(s)Available

8 Days or more

515100100.01~-0.0108-00507-0050010-
1 Piece(s)Available

8 Days or more

620100120.01~-0.0108-00507-0060012-

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating For High Hardness (Silicone Group) Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support