(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Micro Point Drill Bit, Pilot Type, NSPD

Carbide Solid Drill Bits - End Mill Shank, Micro Point Drill Bit, Pilot Type, NSPD
  • Volume Discount

•Tool Material Type: Carbide
•Overall Length (L) (mm): 40
•Link Model: End Mill Link
•Number Of Flutes: 2
•Tip Angle (°): 120

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSPD-0.01
NSPD-0.02
NSPD-0.03
NSPD-0.04
NSPD-0.05
NSPD-0.06
NSPD-0.07
NSPD-0.08
NSPD-0.09
NSPD-0.015
NSPD-0.025
NSPD-0.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.010.01504-00010-00100
1 Piece(s)Available

8 Days or more

0.020.0404-00010-00200
1 Piece(s)Available

8 Days or more

0.030.0604-00010-00300
1 Piece(s)Available

8 Days or more

0.040.0804-00010-00400
1 Piece(s)Available

8 Days or more

0.050.104-00010-00500
1 Piece(s)Available

8 Days or more

0.060.1204-00010-00600
1 Piece(s)Available

8 Days or more

0.070.1404-00010-00700
1 Piece(s)Available

8 Days or more

0.080.1604-00010-00800
1 Piece(s)Available

8 Days or more

0.090.1804-00010-00900
1 Piece(s)Available

8 Days or more

0.0150.02504-00010-00150
1 Piece(s)Available

8 Days or more

0.0250.0504-00010-00250
1 Piece(s)Available

8 Days or more

0.10.204-00010-01000

Loading...

  1. 1

Basic Information

Work Material Stainless Steel / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Overall Length (L)(mm) 40
Link Model End Mill Shank Coating Presence NA Oil-Hole Presence NA
Number of flutes 2 Tip angle(°) 120 Thinning Available
(γ) Neck Angle(°) 15° (d) Shank Diameter(mm) 4

Additional Products in this Category

Tech Support