(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SSF120 CBN Super Surface End Mill (Part Numbers)

SSF120 CBN Super Surface End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: Ultra-Small R
•Coating: Non-Coated
•Overall Length (L) (mm): 50

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSF120-0.2
SSF120-0.3
SSF120-0.4
SSF120-0.5
SSF120-0.6
SSF120-0.8
SSF120-1
SSF120-1.5
SSF120-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Length Under Neck (ℓ1)
(mm)
(R) Corner Radius
(mm)
(d2) Neck Diameter
(mm)
Manufacturer Code Shape (l2) Effective Length 2
(mm)
(d3) Throat Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.20.10.50.050.1801-00470-00020A4.91.5
1 Piece(s)Available

8 Days or more

0.30.150.750.050.2801-00470-00030A51.5
1 Piece(s)Available

8 Days or more

0.40.210.050.3701-00470-00040A51.5
1 Piece(s)Available

8 Days or more

0.50.251.250.050.4601-00470-00050A5.11.5
1 Piece(s)Available

8 Days or more

0.60.31.50.050.5601-00470-00060A5.11.5
1 Piece(s)Available

8 Days or more

0.80.420.050.7601-00470-00080A5.41.5
1 Piece(s)Available

8 Days or more

10.52.50.10.9501-00470-00100A7.72
1 Piece(s)Available

8 Days or more

1.50.753.80.11.4501-00470-00150B--
1 Piece(s)Available

8 Days or more

2150.11.9401-00470-00200B--

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of Flutes(sheet) 1 Model Square
Coating Non-Coated Link Diameter (d)(mm) 4 Overall Length (L)(mm) 50
Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Micro R Helix Angle (θ) Weak torsion (15 to 25°)
(γ) Neck Angle(°) 15

Additional Products in this Category

Tech Support