(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRRS UT Coated 4-Flute Radius (CRRS4020-05-06)

CRRS UT Coated 4-Flute Radius CRRS4020-05-06
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•JAN Code: 4560295063969
•Trusco Code: 357-4482
•Coating: UT COAT

PDF

Part Number

Configured Part Number is shown.

CRRS4020-05-06

 
Part Number
CRRS4020-05-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
JAN Code Trusco Code Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

10 Days or more

20.527046--1.9116°

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface Coating Details UT COAT

Please check the type/dimensions/specifications of the part CRRS4020-05-06 in the CRRS UT Coated 4-Flute Radius series.

Products like this...

Part Number
CRRS4030-08-09
CRRS4040-03-12
CRRS4040-05-12
CRRS4040-10-12
CRRS4040-10-12-4
CRRS4050-12-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
JAN Code Trusco Code Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

8 Days or more

30.837069--2.9216°
1 Piece(s)Available

8 Days or more

40.3460612--3.8216°
1 Piece(s)Available

8 Days or more

40.5460612--3.8216°
1 Piece(s)Available

9 Days or more

41470612--3.8216°
1 Piece(s)Available

9 Days or more

41470412--3.82-
1 Piece(s)Available

9 Days or more

51.2570615--4.8216°

Additional Products in this Category

Tech Support