(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Unimax Drill Bit, UTDLX, Long

Carbide Solid Drill Bits - End Mill Shank, Unimax Drill Bit, UTDLX, Long
  • Volume Discount

•Tool Material Type: Carbide
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: Others
•Tip Angle (°): 130

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UTDLX2030-045
UTDLX2035-053
UTDLX2040-060
UTDLX2045-068
UTDLX2050-075
UTDLX2055-083
UTDLX2060-090
UTDLX2065-098
UTDLX2070-105
UTDLX2075-113
UTDLX2080-120
UTDLX2085-128
UTDLX2090-135
UTDLX2095-143
UTDLX2100-150
UTDLX2105-158
UTDLX2110-165
UTDLX2115-173
UTDLX2120-180
UTDLX2125-188
UTDLX2130-195
UTDLX2135-203
UTDLX2140-210
UTDLX2145-218
UTDLX2150-225
UTDLX2155-233
UTDLX2160-240
UTDLX2165-248
UTDLX2170-255
UTDLX2175-263
UTDLX2180-270
UTDLX2185-278
UTDLX2190-285
UTDLX2195-293
UTDLX2200-300
UTDLX2205-308
UTDLX2210-315
UTDLX2215-323
UTDLX2220-330
UTDLX2225-338
UTDLX2230-345
UTDLX2235-353
UTDLX2240-360
UTDLX2245-368
UTDLX2250-375
UTDLX2255-383
UTDLX2260-390
UTDLX2265-398
UTDLX2270-405
UTDLX2275-413
UTDLX2280-420
UTDLX2285-428
UTDLX2290-435
UTDLX2295-443
UTDLX2300-450
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

9 Days or more

0.34.538
1 Piece(s)Available

9 Days or more

0.355.338
1 Piece(s)Available

10 Days or more

0.4638
1 Piece(s)Available

10 Days or more

0.456.838
1 Piece(s)Available

9 Days or more

0.57.538
1 Piece(s)Available

9 Days or more

0.558.338
1 Piece(s)Available

9 Days or more

0.6945
1 Piece(s)Available

9 Days or more

0.659.845
1 Piece(s)Available

10 Days or more

0.710.545
1 Piece(s)Available

11 Days or more

0.7511.345
1 Piece(s)Available

9 Days or more

0.81245
1 Piece(s)Available

9 Days or more

0.8512.845
1 Piece(s)Available

11 Days or more

0.913.545
1 Piece(s)Available

11 Days or more

0.9514.345
1 Piece(s)Available

8 Days or more

11550
1 Piece(s)Available

9 Days or more

1.0515.850
1 Piece(s)Available

9 Days or more

1.116.550
1 Piece(s)Available

11 Days or more

1.1517.350
1 Piece(s)Available

9 Days or more

1.21850
1 Piece(s)Available

9 Days or more

1.2518.850
1 Piece(s)Available

11 Days or more

1.319.550
1 Piece(s)Available

9 Days or more

1.3520.360
1 Piece(s)Available

9 Days or more

1.42160
1 Piece(s)Available

11 Days or more

1.4521.860
1 Piece(s)Available

9 Days or more

1.522.560
1 Piece(s)Available

11 Days or more

1.5523.360
1 Piece(s)Available

9 Days or more

1.62460
1 Piece(s)Available

11 Days or more

1.6524.860
1 Piece(s)Available

9 Days or more

1.725.560
1 Piece(s)Available

11 Days or more

1.7526.360
1 Piece(s)Available

9 Days or more

1.82760
1 Piece(s)Available

11 Days or more

1.8527.860
1 Piece(s)Available

11 Days or more

1.928.560
1 Piece(s)Available

9 Days or more

1.9529.360
1 Piece(s)Available

12 Days or more

23060
1 Piece(s)Available

10 Days or more

2.0530.880
1 Piece(s)Available

9 Days or more

2.131.580
1 Piece(s)Available

11 Days or more

2.1532.380
1 Piece(s)Available

10 Days or more

2.23380
1 Piece(s)Available

11 Days or more

2.2533.880
1 Piece(s)Available

8 Days or more

2.334.580
1 Piece(s)Available

10 Days or more

2.3535.380
1 Piece(s)Available

9 Days or more

2.43680
1 Piece(s)Available

11 Days or more

2.4536.880
1 Piece(s)Available

9 Days or more

2.537.580
1 Piece(s)Available

11 Days or more

2.5538.380
1 Piece(s)Available

8 Days or more

2.63980
1 Piece(s)Available

10 Days or more

2.6539.880
1 Piece(s)Available

9 Days or more

2.740.580
1 Piece(s)Available

11 Days or more

2.7541.380
1 Piece(s)Available

9 Days or more

2.84280
1 Piece(s)Available

11 Days or more

2.8542.880
1 Piece(s)Available

11 Days or more

2.943.580
1 Piece(s)Available

11 Days or more

2.9544.380
1 Piece(s)Available

8 Days or more

34580

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Link Model End Mill Shank
Coating Presence Available Coating Type Other Oil-Hole Presence NA
Tip angle(°) 130 Thinning Available Shank Diameter φd(mm) 3

Additional Products in this Category

Tech Support