(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - for Stainless Steels, Long Shank, Short Screw, LT-SUS-S-TPT (Part Numbers)

Taper Pipe Taps - for Stainless Steels, Long Shank, Short Screw, LT-SUS-S-TPT
  • Volume Discount

It is suitable for hard-to-cut materials, such as stainless steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LT-SUS-S-TPT-1/2-14X150
LT-SUS-S-TPT-1/4-19X100
LT-SUS-S-TPT-1/4-19X120
LT-SUS-S-TPT-1/8-28X100
LT-SUS-S-TPT-1/8-28X120
LT-SUS-S-TPT-3/8-19X100
LT-SUS-S-TPT-3/8-19X120
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/21415018278309269
1 Piece(s)Available

8 Days or more

R1/4191001119.58309258
1 Piece(s)Available

8 Days or more

R1/4191201119.58309259
1 Piece(s)Available

8 Days or more

R1/828100816.58309254
1 Piece(s)Available

8 Days or more

R1/828120816.58309255
1 Piece(s)Available

8 Days or more

R3/81910014218309263
1 Piece(s)Available

8 Days or more

R3/81912014218309264

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Carbide
Work material Stainless steel (SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy JIS2
Number of Grooves 4 Surface Treatment Oxidizing Protrusion Available

Additional Products in this Category

Tech Support