(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Taper Pipe Taps - TiCN Coated, for Aluminum Alloy, V-AL-TPT

Taper Pipe Taps - TiCN Coated, for Aluminum Alloy, V-AL-TPT
  • Volume Discount

Ideal for machining tapered female screws in aluminum alloy pipe, where the internal threading has a tendency to gouge

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-AL-TPT-1/2-14
V-AL-TPT-1/4-19
V-AL-TPT-1/8-28
V-AL-TPT-1-11
V-AL-TPT-3/4-14
V-AL-TPT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/2148018358313704
1 Piece(s)Available

8 Days or more

R1/4196211288313702
1 Piece(s)Available

8 Days or more

R1/828558198313701
1 Piece(s)Available

8 Days or more

R1119526458313708
1 Piece(s)Available

8 Days or more

R3/4148523358313706
1 Piece(s)Available

8 Days or more

R3/8196514288313703

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiCN Accuracy JIS2
Number of Grooves 4

Additional Products in this Category

Tech Support