(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - for Difficult-To-Cut Materials, Through Hole Use, CPM-POT (Part Numbers)

Spiral Point Taps - for Difficult-To-Cut Materials, Through Hole Use, CPM-POT
  • Volume Discount

The work material is ideal for through hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC

PDF

Part Number

Configured Part Number is shown.

CPM-POT-OH3-M6X1

 
Part Number
CPM-POT-OH3-M6X1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M6 Pitch, Number of Threading(mm) 1
Chamfer threads 5P Tool Material Type Powder high-speed steel Work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.)
Tap Type Point tap Hole type For through hole Coating Y/N NA
Coating Type Non-Coated L(mm) 62 Accuracy OH3
Length under neck(mm) 29 Shank diameter(mm) 6 Number of Grooves 3
Thread Length(mm) 19 Protrusion Available Tool No. 22130

Please check the type/dimensions/specifications of the part CPM-POT-OH3-M6X1 in the Spiral Point Taps - for Difficult-To-Cut Materials, Through Hole Use, CPM-POT series.

Additional Products in this Category

Tech Support