(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - for Copper, CrN Coated, CU-POT (Part Numbers)

Spiral Point Taps - for Copper, CrN Coated, CU-POT
  • Volume Discount

CrN coating with superior wear resistance and anti-weldability for copper has been applied, with HSSE material used to achieve a long machining life for copper.

PDF

Part Number

Configured Part Number is shown.

CU-POT-M3X0.5

 
Part Number
CU-POT-M3X0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M3 Pitch, Number of Threading(mm) 0.5
Chamfer threads 5P Tool Material Type Vanadium high-speed steel Work material Stainless steel (SUS) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC)
Tap Type Point tap Hole type For through hole Coating Y/N Available
Coating Type CrN L(mm) 46 Accuracy OH2
Length under neck(mm) 19 Shank diameter(mm) 4 Number of Grooves 3
Thread Length(mm) 11 Tool No. 28860

Please check the type/dimensions/specifications of the part CU-POT-M3X0.5 in the Spiral Point Taps - for Copper, CrN Coated, CU-POT series.

Additional Products in this Category

Tech Support