(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Oxidized, EX-H-POT (Part Numbers)

Spiral Point Taps - High Speed Steel, Oxidized, EX-H-POT
  • Volume Discount

For standard point taps, it is used when the protruding length of the screw is insufficient.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-H-POT-OH1-M2X0.4
EX-H-POT-OH1-M2.3X0.4
EX-H-POT-OH2-M2.5X0.45
EX-H-POT-OH2-M2.6X0.45
EX-H-POT-OH2-M3X0.5
EX-H-POT-OH2-M3.5X0.6
EX-H-POT-OH2-M5X0.8
EX-H-POT-OH2-M6X1
EX-H-POT-OH2-M8X1
EX-H-POT-OH3-M3X0.5
EX-H-POT-OH3-M3.5X0.6
EX-H-POT-OH3-M4X0.7
EX-H-POT-OH3-M5X0.8
EX-H-POT-OH3-M6X1
EX-H-POT-OH3-M8X1.25
EX-H-POT-OH3-M10X1
EX-H-POT-OH3-M10X1.5
EX-H-POT-OH3-M10X1.25
EX-H-POT-OH3-M12X1
EX-H-POT-OH3-M12X1.5
EX-H-POT-OH3-M14X1.5
EX-H-POT-OH3-M16X1.5
EX-H-POT-OH4-M8X1.25
EX-H-POT-OH4-M10X1.5
EX-H-POT-OH4-M10X1.25
EX-H-POT-OH4-M12X1.5
EX-H-POT-OH4-M12X1.25
EX-H-POT-OH4-M12X1.75
EX-H-POT-OH4-M14X2
EX-H-POT-OH4-M16X2
EX-H-POT-OH4-M18X1.5
EX-H-POT-OH4-M18X2.5
EX-H-POT-OH4-M20X1.5
EX-H-POT-OH4-M20X2.5
EX-H-POT-OH4-M22X1.5
EX-H-POT-OH4-M22X2.5
EX-H-POT-OH4-M24X1.5
EX-H-POT-OH4-M24X3
EX-H-POT-OH4-M27X3
EX-H-POT-OH5-M12X1.25
EX-H-POT-OH5-M12X1.75
EX-H-POT-OH5-M30X3.5
EX-H-POT-OH5-M33X3.5
EX-H-POT-OH5-M36X4
EX-H-POT-OH5-M42X4.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M20.440OH1-3212-16702
1 Piece(s)Available

8 Days or more

M2.30.442OH1-3213-16704
1 Piece(s)Available

10 Days or more

M2.50.4544OH2-3214-16706
1 Piece(s)Available

8 Days or more

M2.60.4544OH2-3214-16708
1 Piece(s)Available

8 Days or more

M30.546OH2194311-16710
1 Piece(s)Available

8 Days or more

M3.50.648OH2204313Available16712
1 Piece(s)Available

8 Days or more

M50.860OH2245.5316Available16718
1 Piece(s)Available

8 Days or more

M6162OH2296319-16722
1 Piece(s)Available

8 Days or more

M8170OH2376.2322-16730
1 Piece(s)Available

8 Days or more

M30.546OH3194311Available16711
1 Piece(s)Available

8 Days or more

M3.50.648OH3204313Available16713
1 Piece(s)Available

8 Days or more

M40.752OH3215313Available16715
1 Piece(s)Available

8 Days or more

M50.860OH3245.5316Available16719
1 Piece(s)Available

17 Days or more

M6162OH3296319-16723
1 Piece(s)Available

8 Days or more

M81.2570OH3376.2322-16728
1 Piece(s)Available

8 Days or more

M10175OH3417324-16738
1 Piece(s)Available

8 Days or more

M101.575OH3417324-16734
1 Piece(s)Available

8 Days or more

M101.2575OH3417324-16736
1 Piece(s)Available

8 Days or more

M12182OH3488.5329-16747
1 Piece(s)Available

8 Days or more

M121.582OH3488.5329-16742
1 Piece(s)Available

8 Days or more

M141.588OH34810.5330-16751
1 Piece(s)Available

8 Days or more

M161.595OH35212.5332-16757
1 Piece(s)Available

8 Days or more

M81.2570OH4376.2322-16729
1 Piece(s)Available

8 Days or more

M101.575OH4417324-16735
1 Piece(s)Available

8 Days or more

M101.2575OH4417324-16737
1 Piece(s)Available

8 Days or more

M121.582OH4488.5329-16743
1 Piece(s)Available

8 Days or more

M121.2582OH4488.5329-16745
1 Piece(s)Available

8 Days or more

M121.7582OH4488.5329-16739
1 Piece(s)Available

8 Days or more

M14288OH44810.5330-16749
1 Piece(s)Available

8 Days or more

M16295OH45212.5332-16755
1 Piece(s)Available

8 Days or more

M181.5100OH45514337-16763
1 Piece(s)Available

8 Days or more

M182.5100OH45514337-16761
1 Piece(s)Available

8 Days or more

M201.5105OH45815337-16769
1 Piece(s)Available

8 Days or more

M202.5105OH45815337-16767
1 Piece(s)Available

8 Days or more

M221.5115OH46317338Available16775
1 Piece(s)Available

8 Days or more

M222.5115OH46317338Available16773
1 Piece(s)Available

8 Days or more

M241.5120OH46619345Available16781
1 Piece(s)Available

8 Days or more

M243120OH46619345Available16779
1 Piece(s)Available

8 Days or more

M273130OH47120345Available16785
1 Piece(s)Available

8 Days or more

M121.2582OH5488.5329-16746
1 Piece(s)Available

8 Days or more

M121.7582OH5488.5329-16740
1 Piece(s)Available

8 Days or more

M303.5135OH57423348Available16791
1 Piece(s)Available

8 Days or more

M333.5145OH57725351Available16851
1 Piece(s)Available

8 Days or more

M364155OH58228457Available16855
1 Piece(s)Available

8 Days or more

M424.5175OH59332460-16859

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Point tap Hole type For through hole
Coating Y/N NA Coating Type Non-Coated Surface Treatment Oxidizing

Additional Products in this Category

Tech Support