(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - Stainless Steel, Long Shank, EX-LT-SUS-POT

Spiral Point Taps - Stainless Steel, Long Shank, EX-LT-SUS-POT
  • Volume Discount

With excellent sharpness and durability, it is used for stainless steel through holes where poor machinability is a problem.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-LT-SUS-POT-M3X0.5X100
EX-LT-SUS-POT-M4X0.7X100
EX-LT-SUS-POT-M5X0.8X100
EX-LT-SUS-POT-M6X1X100
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M30.51941115801
1 Piece(s)Available

8 Days or more

M40.72151315805
1 Piece(s)Available

8 Days or more

M50.8245.51615809
1 Piece(s)Available

17 Days or more

M612961915813

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 4P Tool Material Type Vanadium high-speed steel
Work material Stainless steel (SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Point tap Hole type For through hole
Coating Y/N NA Coating Type Non-Coated L(mm) 100
Accuracy OH2 Number of Grooves 3 Surface Treatment Oxidizing

Additional Products in this Category

Tech Support