(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Point Taps - High Speed Steel, TiN Coated, TIN-POT (Part Numbers)

Spiral Point Taps - High Speed Steel, TiN Coated, TIN-POT
  • Volume Discount

Features a wide range of uses, but especially suitable for high-speed tapping of stainless steel, tempered material, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TIN-POT-OH1-M1.4X0.3
TIN-POT-OH1-M1.7X0.35
TIN-POT-OH1-M2X0.4
TIN-POT-OH1-M2.3X0.4
TIN-POT-OH2-M2.5X0.45
TIN-POT-OH2-M2.6X0.45
TIN-POT-OH2-M3X0.5
TIN-POT-OH2-M3.5X0.6
TIN-POT-OH2-M4X0.7
TIN-POT-OH2-M5X0.8
TIN-POT-OH2-M6X1
TIN-POT-OH3-M8X1.25
TIN-POT-OH3-M10X1.5
TIN-POT-OH3-M10X1.25
TIN-POT-OH3-M12X1.5
TIN-POT-OH3-M14X1.5
TIN-POT-OH3-M16X1.5
TIN-POT-OH4-M12X1.25
TIN-POT-OH4-M12X1.75
TIN-POT-OH4-M14X2
TIN-POT-OH4-M16X2
TIN-POT-OH4-M18X1.5
TIN-POT-OH4-M18X2.5
TIN-POT-OH4-M20X1.5
TIN-POT-OH4-M20X2.5
TIN-POT-OH4-M22X1.5
TIN-POT-OH4-M22X2.5
TIN-POT-OH4-M24X1.5
TIN-POT-OH4-M24X3
TIN-POT-OH4-M27X1.5
TIN-POT-OH4-M27X3
TIN-POT-OH4-M30X1.5
TIN-POT-OH4-M33X1.5
TIN-POT-OH4-M36X1.5
TIN-POT-OH4-M42X1.5
TIN-POT-OH5-M30X3.5
TIN-POT-OH5-M33X3.5
TIN-POT-OH5-M36X4
TIN-POT-OH5-M42X4.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M1.40.334OH1-32910800
1 Piece(s)Available

8 Days or more

M1.70.3536OH1-321110802
1 Piece(s)Available

8 Days or more

M20.440OH1-321210803
1 Piece(s)Available

8 Days or more

M2.30.442OH1-321310805
1 Piece(s)Available

8 Days or more

M2.50.4544OH2-321410807
1 Piece(s)Available

8 Days or more

M2.60.4544OH2-321410809
1 Piece(s)Available

8 Days or more

M30.546OH219431110811
1 Piece(s)Available

8 Days or more

M3.50.648OH220431310812
1 Piece(s)Available

8 Days or more

M40.752OH221531310814
1 Piece(s)Available

8 Days or more

M50.860OH2245.531610817
1 Piece(s)Available

8 Days or more

M6162OH229631910820
1 Piece(s)Available

8 Days or more

M81.2570OH3376.232210823
1 Piece(s)Available

8 Days or more

M101.575OH341732410826
1 Piece(s)Available

8 Days or more

M101.2575OH341732410829
1 Piece(s)Available

8 Days or more

M121.582OH3488.532910835
1 Piece(s)Available

8 Days or more

M141.588OH34810.533010847
1 Piece(s)Available

8 Days or more

M161.595OH35212.533210853
1 Piece(s)Available

8 Days or more

M121.2582OH4488.532910838
1 Piece(s)Available

8 Days or more

M121.7582OH4488.532910832
1 Piece(s)Available

8 Days or more

M14288OH44810.533010845
1 Piece(s)Available

8 Days or more

M16295OH45212.533210851
1 Piece(s)Available

8 Days or more

M181.5100OH4551433710859
1 Piece(s)Available

8 Days or more

M182.5100OH4551433710857
1 Piece(s)Available

8 Days or more

M201.5105OH4581533710865
1 Piece(s)Available

8 Days or more

M202.5105OH4581533710863
1 Piece(s)Available

8 Days or more

M221.5115OH4631733810871
1 Piece(s)Available

8 Days or more

M222.5115OH4631733810869
1 Piece(s)Available

8 Days or more

M241.5120OH4661934510877
1 Piece(s)Available

8 Days or more

M243120OH4661934510875
1 Piece(s)Available

8 Days or more

M271.5130OH4712034510881
1 Piece(s)Available

8 Days or more

M273130OH4712034510879
1 Piece(s)Available

8 Days or more

M301.5135OH4742334810885
1 Piece(s)Available

8 Days or more

M331.5110OH4472533710889
1 Piece(s)Available

8 Days or more

M361.5110OH4492843910893
1 Piece(s)Available

8 Days or more

M421.5120OH4493243910897
1 Piece(s)Available

8 Days or more

M303.5135OH5742334810883
1 Piece(s)Available

8 Days or more

M333.5145OH5772535110887
1 Piece(s)Available

8 Days or more

M364155OH5822845710891
1 Piece(s)Available

8 Days or more

M424.5175OH5933246010895

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN

Additional Products in this Category

Tech Support