(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - Through Hole/Blind Hole Use, HT (Part Numbers)

Hand Taps - Through Hole/Blind Hole Use, HT
  • Volume Discount

An HSS hand tap.
For complete product overview and details on Hand Taps - Through Hole/Blind Hole Use, HT see the sections below:

PDF

Part Number

Configured Part Number is shown.

HT-1.5P-M22X1

 
Part Number
HT-1.5P-M22X1
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Screw Left and Right Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Set Content Protrusion Tool No.
1 Piece(s)Available

Same day

Stock

MeterM2211.5P95OH2Right Screw4517430--1533

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part HT-1.5P-M22X1 in the Hand Taps - Through Hole/Blind Hole Use, HT series.

Products like this...

Part Number
HT-1.5P-M1.4X0.3
HT-1.5P-M1.7X0.35
HT-1.5P-M10X0.5
HT-1.5P-M22X1.5
HT-1.5P-M22X2
HT-1.5P-M28X1
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Screw Left and Right Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Set Content Protrusion Tool No.
1 Piece(s)Available

Same day

Stock

MeterM1.40.31.5P34OH1Right Screw-337-Available103
1 Piece(s)Available

Same day

Stock

MeterM1.70.351.5P36OH1Right Screw-338-Available163
1 Piece(s)Available

Same day

Stock

MeterM100.51.5P70OH1Right Screw327415--773
1 Piece(s)Available

Same day

Stock

MeterM221.51.5P115OH3Right Screw6317438--1523
1 Piece(s)Available

8 Days or more

MeterM2221.5P115OH3Right Screw6317438--1513
1 Piece(s)Available

8 Days or more

MeterM2811.5P105OH2Right Screw4521430--1833

Additional Products in this Category

Tech Support