(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An HSS hand tap.
For complete product overview and details on Hand Taps - Through Hole/Blind Hole Use, HT see the sections below:
Part Number
Configured Part Number is shown.
HT-5P-M3X0.35
Part Number |
---|
HT-5P-M3X0.35 |
Loading...
Tool Material Type | High-speed steel | Work material | Medium carbon steel (carbon content 0.25 to 0.45%) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Hand Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | NA | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part HT-5P-M3X0.35 in the Hand Taps - Through Hole/Blind Hole Use, HT series.
Part Number |
---|
HT-1.5P-M1.4X0.3 |
HT-1.5P-M1.7X0.35 |
HT-1.5P-M10X0.5 |
HT-5P-M3X0.5 |
HT-5P-M3X0.6 |
HT-5P-M4.5X0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy