(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - for Stainless Steels, Oxidized, EX-SUS-HT

Hand Taps - for Stainless Steels, Oxidized, EX-SUS-HT
  • Volume Discount

Suitable for stainless steel, heat resistant steel, nickel manganese steel, and others. Suitable for carbon steel and alloy steel materials.

PDF

Part Number

Configured Part Number is shown.

EX-SUS-HT-1.5P-M3X0.5

 
Part Number
EX-SUS-HT-1.5P-M3X0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M3 Pitch, Number of Threading(mm) 0.5
Chamfer threads 1.5P Tool Material Type Vanadium high-speed steel Work material Stainless steel (SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated L(mm) 46 Accuracy OH2
Length under neck(mm) 19 Shank diameter(mm) 4 Number of Grooves 3
Thread Length(mm) 11 Surface Treatment Oxidizing Protrusion Available
Tool No. 22011

Please check the type/dimensions/specifications of the part EX-SUS-HT-1.5P-M3X0.5 in the Hand Taps - for Stainless Steels, Oxidized, EX-SUS-HT series.

Additional Products in this Category

Tech Support