(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - General Purpose, High Speed Steel, EX-SFT

Spiral Flute Taps - General Purpose, High Speed Steel, EX-SFT
  • Volume Discount

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-SFT-OH1-M1.8X0.35
EX-SFT-OH1-M3.5X0.35
EX-SFT-OH1-NO4-40UNC
EX-SFT-OH1-NO5-40UNC
EX-SFT-OH2-1/2-13UNC
EX-SFT-OH2-3/8-16UNC
EX-SFT-OH2-5/16-18UNC
EX-SFT-OH2-5/16-24UNF
EX-SFT-OH2-M7X1
EX-SFT-OH2-M11X0.75
EX-SFT-OH2-M11X1
EX-SFT-OH2-M11X1.5
EX-SFT-OH2-M11X1.25
EX-SFT-OH2-M15X2
EX-SFT-OH2-M17X1.5
EX-SFT-OH2-NO6-32UNC
EX-SFT-OH3-3/4-10UNC
EX-SFT-OH3-5/8-11UNC
EX-SFT-OH3-M8X1.25
EX-SFT-OH3-M17X2
EX-SFT-OH3-M18X2
EX-SFT-OH3-M26X2
EX-SFT-OH4-M27X3
EX-SFT-OH4-M36X4
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

17 Days or more

MeterM1.80.352.5P36OH1-3211-18018
1 Piece(s)Available

8 Days or more

MeterM3.50.352.5P48OH1204313Available18050
1 Piece(s)Available

17 Days or more

UnifiedNo4UN402.5P44OH1213215-18821
1 Piece(s)Available

8 Days or more

UnifiedNo5UN402.5P46OH1194311Available18827
1 Piece(s)Available

8 Days or more

Unified1/2UN132.5P85OH2489329-18900
1 Piece(s)Available

8 Days or more

Unified3/8UN162.5P75OH2417324-18876
1 Piece(s)Available

8 Days or more

Unified5/16UN182.5P70OH2376.1322-18867
1 Piece(s)Available

8 Days or more

Unified5/16UN242.5P70OH2376.1322-18870
1 Piece(s)Available

8 Days or more

MeterM712.5P65OH2336.2319-18092
1 Piece(s)Available

8 Days or more

MeterM110.752.5P80OH2488325-18144
1 Piece(s)Available

8 Days or more

MeterM1112.5P80OH2488325-18141
1 Piece(s)Available

8 Days or more

MeterM111.52.5P80OH2488325-18135
1 Piece(s)Available

8 Days or more

MeterM111.252.5P80OH2488325-18138
1 Piece(s)Available

8 Days or more

MeterM1522.5P95OH25210.5332-18193
1 Piece(s)Available

17 Days or more

MeterM171.52.5P100OH25513437-18224
1 Piece(s)Available

17 Days or more

UnifiedNo6UN322.5P48OH2214313Available18833
1 Piece(s)Available

17 Days or more

Unified3/4UN102.5P105OH35814437-18925
1 Piece(s)Available

8 Days or more

Unified5/8UN112.5P95OH35212332-18919
1 Piece(s)Available

8 Days or more

MeterM81.252.5P70OH3376.2322-18102
1 Piece(s)Available

8 Days or more

MeterM1722.5P100OH35513437-18221
1 Piece(s)Available

17 Days or more

MeterM1822.5P100OH35514437-18233
1 Piece(s)Available

8 Days or more

MeterM2622.5P130OH37120445-18325
1 Piece(s)Available

8 Days or more

MeterM2732.5P130OH47120445-18339
1 Piece(s)Available

8 Days or more

MeterM3643P155OH48228457-18420

Loading...

  1. 1

Basic Information

Tool Material Type Vanadium high-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap
Hole type For blind hole Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support