(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - General Purpose, High Speed Steel, EX-SFT (Part Numbers)

Spiral Flute Taps - General Purpose, High Speed Steel, EX-SFT
  • Volume Discount

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

PDF

Part Number

Configured Part Number is shown.

EX-SFT-OH1-M1.8X0.35

 
Part Number
EX-SFT-OH1-M1.8X0.35
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

17 Days or more

MeterM1.80.352.5P36OH1-3211-18018

Loading...

  1. 1

Basic Information

Tool Material Type Vanadium high-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap
Hole type For blind hole Coating Y/N NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-SFT-OH1-M1.8X0.35 in the Spiral Flute Taps - General Purpose, High Speed Steel, EX-SFT series.

Products like this...

Part Number
EX-SFT-OH1-M3.5X0.35
EX-SFT-OH1-NO4-40UNC
EX-SFT-OH1-NO5-40UNC
EX-SFT-OH2-1/2-13UNC
EX-SFT-OH2-3/8-16UNC
EX-SFT-OH2-5/16-18UNC
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

MeterM3.50.352.5P48OH1204313Available18050
1 Piece(s)Available

17 Days or more

UnifiedNo4UN402.5P44OH1213215-18821
1 Piece(s)Available

8 Days or more

UnifiedNo5UN402.5P46OH1194311Available18827
1 Piece(s)Available

8 Days or more

Unified1/2UN132.5P85OH2489329-18900
1 Piece(s)Available

8 Days or more

Unified3/8UN162.5P75OH2417324-18876
1 Piece(s)Available

8 Days or more

Unified5/16UN182.5P70OH2376.1322-18867

Additional Products in this Category

Tech Support