(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - High Speed Steel, Low Spiral, LW-SFT (Part Numbers)

Spiral Flute Taps - High Speed Steel, Low Spiral, LW-SFT
  • Volume Discount

The low helical grooves discharge chips backward while cutting them finely to achieve stable screw tapping. Features excellent anti-chipping as well.

PDF

Part Number

Configured Part Number is shown.

LW-SFT-OH2-M6X1

 
Part Number
LW-SFT-OH2-M6X1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M6 Pitch, Number of Threading(mm) 1
Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA
Coating Type Non-Coated L(mm) 62 Accuracy OH2
Length under neck(mm) 29 Shank diameter(mm) 6 Number of Grooves 2
Thread Length(mm) 10 Tool No. 8301024

Please check the type/dimensions/specifications of the part LW-SFT-OH2-M6X1 in the Spiral Flute Taps - High Speed Steel, Low Spiral, LW-SFT series.

Additional Products in this Category

Tech Support