(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM 4-Flute Short XPM-TPMS (Part Numbers)

XPM 4-Flute Short XPM-TPMS
  • Volume Discount

Tapered end mill in which powder HSS XPM is used as the base material

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XPM-TPMS-2X0.5
XPM-TPMS-2X1
XPM-TPMS-2X1.5
XPM-TPMS-2X2
XPM-TPMS-2X2.5
XPM-TPMS-2X3
XPM-TPMS-2.5X0.5
XPM-TPMS-2.5X1
XPM-TPMS-2.5X1.5
XPM-TPMS-2.5X2
XPM-TPMS-2.5X2.5
XPM-TPMS-2.5X3
XPM-TPMS-2.5X4
XPM-TPMS-2.5X5
XPM-TPMS-2.5X7
XPM-TPMS-2.5X10
XPM-TPMS-3X0.5
XPM-TPMS-3X1
XPM-TPMS-3X1.5
XPM-TPMS-3X2
XPM-TPMS-3X2.5
XPM-TPMS-3X3
XPM-TPMS-3X4
XPM-TPMS-3X5
XPM-TPMS-3X7
XPM-TPMS-3X10
XPM-TPMS-4X0.5
XPM-TPMS-4X1
XPM-TPMS-4X1.5
XPM-TPMS-4X2
XPM-TPMS-4X2.5
XPM-TPMS-4X3
XPM-TPMS-4X4
XPM-TPMS-4X5
XPM-TPMS-4X7
XPM-TPMS-4X10
XPM-TPMS-5X0.5
XPM-TPMS-5X1
XPM-TPMS-5X1.5
XPM-TPMS-5X2
XPM-TPMS-5X2.5
XPM-TPMS-5X3
XPM-TPMS-5X4
XPM-TPMS-5X5
XPM-TPMS-5X7
XPM-TPMS-5X10
XPM-TPMS-6X0.5
XPM-TPMS-6X1
XPM-TPMS-6X1.5
XPM-TPMS-6X2
XPM-TPMS-6X2.5
XPM-TPMS-6X3
XPM-TPMS-6X4
XPM-TPMS-6X5
XPM-TPMS-6X7
XPM-TPMS-6X10
XPM-TPMS-8X1.5
XPM-TPMS-8X2
XPM-TPMS-8X2.5
XPM-TPMS-8X3
XPM-TPMS-8X4
XPM-TPMS-8X5
XPM-TPMS-10X1.5
XPM-TPMS-10X2
XPM-TPMS-10X2.5
XPM-TPMS-10X3
XPM-TPMS-10X4
XPM-TPMS-10X5
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Large End Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

20.510654865012.17
1 Piece(s)Available

8 Days or more

2113657865112.45
1 Piece(s)Available

8 Days or more

21.513657865212.68
1 Piece(s)Available

8 Days or more

2218662865313.26
1 Piece(s)Available

8 Days or more

22.518662865413.57
1 Piece(s)Available

8 Days or more

2318662865513.89
1 Piece(s)Available

8 Days or more

2.50.510654865022.67
1 Piece(s)Available

8 Days or more

2.5113657865122.95
1 Piece(s)Available

8 Days or more

2.51.513657865223.18
1 Piece(s)Available

8 Days or more

2.5218662865323.76
1 Piece(s)Available

8 Days or more

2.52.518662865424.07
1 Piece(s)Available

8 Days or more

2.5318662865524.39
1 Piece(s)Available

8 Days or more

2.5418662865625.02
1 Piece(s)Available

8 Days or more

2.5518662865725.65
1 Piece(s)Available

8 Days or more

2.57241074865828.64
1 Piece(s)Available

8 Days or more

2.5102412818659210.96
1 Piece(s)Available

8 Days or more

30.510654865033.17
1 Piece(s)Available

8 Days or more

3113657865133.45
1 Piece(s)Available

8 Days or more

31.513657865233.68
1 Piece(s)Available

8 Days or more

3218662865334.26
1 Piece(s)Available

8 Days or more

32.518662865434.57
1 Piece(s)Available

8 Days or more

3318662865534.89
1 Piece(s)Available

8 Days or more

3418662865635.52
1 Piece(s)Available

8 Days or more

3518862865736.15
1 Piece(s)Available

8 Days or more

37241074865838.89
1 Piece(s)Available

8 Days or more

3102412818659311.46
1 Piece(s)Available

8 Days or more

40.512656865044.21
1 Piece(s)Available

8 Days or more

4116660865144.56
1 Piece(s)Available

8 Days or more

41.516660865244.84
1 Piece(s)Available

8 Days or more

4221665865345.47
1 Piece(s)Available

8 Days or more

42.521665865445.83
1 Piece(s)Available

8 Days or more

4321865865546.2
1 Piece(s)Available

8 Days or more

4421865865646.94
1 Piece(s)Available

8 Days or more

4521865865747.67
1 Piece(s)Available

8 Days or more

472812858658410.88
1 Piece(s)Available

8 Days or more

4102812858659413.87
1 Piece(s)Available

8 Days or more

50.514658865055.24
1 Piece(s)Available

8 Days or more

5119663865155.66
1 Piece(s)Available

8 Days or more

51.519663865256
1 Piece(s)Available

8 Days or more

5225869865356.75
1 Piece(s)Available

8 Days or more

52.525869865457.18
1 Piece(s)Available

8 Days or more

5325869865557.62
1 Piece(s)Available

8 Days or more

54251075865658.5
1 Piece(s)Available

8 Days or more

55251075865759.37
1 Piece(s)Available

8 Days or more

573412918658513.35
1 Piece(s)Available

8 Days or more

5103416948659516.99
1 Piece(s)Available

8 Days or more

60.514858865066.24
1 Piece(s)Available

8 Days or more

6119863865166.66
1 Piece(s)Available

8 Days or more

61.519863865267
1 Piece(s)Available

8 Days or more

6225869865367.75
1 Piece(s)Available

8 Days or more

62.5251075865468.18
1 Piece(s)Available

8 Days or more

63251075865568.62
1 Piece(s)Available

8 Days or more

64251075865669.5
1 Piece(s)Available

8 Days or more

652512828657610.37
1 Piece(s)Available

8 Days or more

673412918658614.35
1 Piece(s)Available

8 Days or more

6103416948659617.99
1 Piece(s)Available

8 Days or more

81.5221072865279.15
1 Piece(s)Available

8 Days or more

823012878653710.1
1 Piece(s)Available

8 Days or more

82.53012878654710.62
1 Piece(s)Available

8 Days or more

833012878655711.14
1 Piece(s)Available

8 Days or more

843012878656712.2
1 Piece(s)Available

8 Days or more

853012878657713.25
1 Piece(s)Available

8 Days or more

101.52212798652811.15
1 Piece(s)Available

8 Days or more

1023012878653812.1
1 Piece(s)Available

8 Days or more

102.53012878654812.62
1 Piece(s)Available

8 Days or more

1033012878655813.14
1 Piece(s)Available

8 Days or more

1043012878656814.2
1 Piece(s)Available

8 Days or more

1053016908657815.25

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(Pieces) 4
Torsional Angle Weak torsion (15 to 25°) Tool Material Type Powder high-speed steel Coating Non-Coated

Additional Products in this Category

Tech Support