(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tapered end mill in which powder HSS XPM is used as the base material
Part Number |
---|
Loading...
Type | Tapered square | Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Shank diameter (d)(mm) | 6 |
---|---|---|---|---|---|
Number of flutes(Pieces) | 2 | Torsional Angle | Weak torsion (15 to 25°) | Tool Material Type | Powder high-speed steel |
Coating | Non-Coated |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy