(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Coating XPM Slim Shank End Mill (2-Flute Ball End Type) V-SS-XPM-EBD

V Coating XPM Slim Shank End Mill (2-Flute Ball End Type) V-SS-XPM-EBD
  • Volume Discount

Slim shank type ball end mill with a shank diameter that is set to the blade diameter minus 1 mm. The protruding length can be freely adjusted.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-SS-XPM-EBD-R3X6
V-SS-XPM-EBD-R4X8
V-SS-XPM-EBD-R5X10
V-SS-XPM-EBD-R6X12
V-SS-XPM-EBD-R8X16
V-SS-XPM-EBD-R10X20
V-SS-XPM-EBD-R12.5X25
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No. External diameter Dc
(mm)
1 Piece(s)Available

8 Days or more

312120584070606
1 Piece(s)Available

8 Days or more

414130784070808
1 Piece(s)Available

8 Days or more

5181509840710010
1 Piece(s)Available

8 Days or more

62216011840712012
1 Piece(s)Available

8 Days or more

83018015840716016
1 Piece(s)Available

8 Days or more

103820019840720020
1 Piece(s)Available

8 Days or more

12.55022024840725025

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Powder high-speed steel Number of Flutes(sheet) 2
Coating TiCN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Shape Ball

Additional Products in this Category

Tech Support