(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiN Coating (2-Flute Ball End Type) EX-TIN-EBD

TiN Coating (2-Flute Ball End Type) EX-TIN-EBD
  • Volume Discount

Adopts a TiN coating excellent in welding resistance and abrasion resistance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-TIN-EBD-R1X2
EX-TIN-EBD-R1.5X3
EX-TIN-EBD-R2X4
EX-TIN-EBD-R2.5X5
EX-TIN-EBD-R3X6
EX-TIN-EBD-R3.5X7
EX-TIN-EBD-R4X8
EX-TIN-EBD-R4.5X9
EX-TIN-EBD-R5X10
EX-TIN-EBD-R6X12
EX-TIN-EBD-R7X14
EX-TIN-EBD-R8X16
EX-TIN-EBD-R9X18
EX-TIN-EBD-R10X20
EX-TIN-EBD-R12.5X25
EX-TIN-EBD-R15X30
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No. External diameter Dc
(mm)
1 Piece(s)Available

8 Days or more

15506830622
1 Piece(s)Available

8 Days or more

1.58606830633
1 Piece(s)Available

8 Days or more

28706830644
1 Piece(s)Available

8 Days or more

2.510806830655
1 Piece(s)Available

8 Days or more

312906830666
1 Piece(s)Available

8 Days or more

3.514906830677
1 Piece(s)Available

8 Days or more

4141008830688
1 Piece(s)Available

8 Days or more

4.5181008830699
1 Piece(s)Available

8 Days or more

518100108307010
1 Piece(s)Available

8 Days or more

622110128307212
1 Piece(s)Available

8 Days or more

726110128307414
1 Piece(s)Available

8 Days or more

830140168307616
1 Piece(s)Available

8 Days or more

934140168307818
1 Piece(s)Available

8 Days or more

1038160208308020
1 Piece(s)Available

8 Days or more

12.550180258308525
1 Piece(s)Available

8 Days or more

1555180258309030

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt HSS Number of Flutes(sheet) 2
Coating TiN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Shape Ball

Additional Products in this Category

Tech Support